Specifications and Frame Rates

General Specifications


Blackfly S BFS-U3-23S6M Blackfly S BFS-U3-23S6C
Firmware Version 2402.0.562.0 2402.0.562.0
Model Name Blackfly S BFS-U3-23S6M Blackfly S BFS-U3-23S6C
Resolution 1920x1200 1920x1200
Max Frame Rate 41 FPS 41 FPS
Megapixels 2.3 MP 2.3 MP
Sensor Sony IMX249, CMOS, 1/1.2" Sony IMX249, CMOS, 1/1.2"
Readout Method Global shutter Global shutter
Pixel Size 5.86 μm 5.86 μm
Lens Mount C-mount C-mount
ADC 10-bit / 12-bit 10-bit / 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 33.0 μs to 30.0 S 33.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface USB 3.1 USB 3.1
Power Requirements 8 - 24 V via GPIO or 5 V via USB3 interface 8 - 24 V via GPIO or 5 V via USB3 interface
Power Consumption 2.8 W maximum 2.8 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.


Blackfly S BFS-U3-23S6M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-U3-23S6M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1920 1200 41 41 41 41 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 60 60 60 60 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 96 96 96 96 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 74 74 74 74 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 175 175 175 175 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 137 137 137 137 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 32 32 32 32 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 47 47 47 47 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 75 75 75 75 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 57 57 57 57 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 136 136 136 136 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 107 107 107 107 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 41 41 41 41 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 60 60 60 60 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 96 96 96 96 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 74 74 74 74 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 175 175 175 175 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 137 137 137 137 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 32 32 32 32 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 47 47 47 47 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 75 75 75 75 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 57 57 57 57 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 136 136 136 136 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 107 107 107 107 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
960 600 41 41 41 41 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
960 600 32 32 32 32 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit
480 300 41 41 41 41 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit
480 300 32 32 32 32 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit
1920 1200 41 41 41 41 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 32 32 32 32 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit

Blackfly S BFS-U3-23S6C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit 32-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8 bgra8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-U3-23S6C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
BGRa8
(32-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1920 1200 41 41 41 41 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 60 60 60 60 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 96 96 96 96 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 74 74 74 74 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 175 175 175 175 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 137 137 137 137 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 32 32 32 32 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 47 47 47 47 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 75 75 75 75 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 57 57 57 57 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 136 136 136 136 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 107 107 107 107 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 41 41 41 41 41 40 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 60 60 60 60 60 60 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 96 96 96 96 96 96 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 74 74 74 74 74 74 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 175 175 175 175 175 175 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 137 137 137 137 137 137 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 32 32 32 32 32 32 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 47 47 47 47 47 47 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 75 75 75 75 75 75 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 57 57 57 57 57 57 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 136 136 136 136 136 136 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 107 107 107 107 107 107 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
960 600 41 41 41 41 41 41 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
960 600 32 32 32 32 32 32 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit
480 300 41 41 41 41 41 41 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit
480 300 32 32 32 32 32 32 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit
1920 1200 41 41 41 41 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 32 32 32 32 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit