EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-244S8M | Blackfly S BFS-U3-244S8C | |
---|---|---|
Resolution | 5320x4600 | 5320x4600 |
Sensor | Sony IMX540, CMOS, 4/3 | Sony IMX540, CMOS, 4/3 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2103.0.628.0 | 2103.0.628.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 69.56 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 47.24 |
Quantum Efficiency Green (% at 525 nm) | N/A | 54.12 |
Quantum Efficiency Red (% at 630 nm) | N/A | 35.51 |
Temporal Dark Noise (Read Noise) (e-) | 2.30 | 2.33 |
Temporal Dark Noise (Read Noise) (DN) | 15.15 | 15.15 |
Signal to Noise Ratio Maximum (dB) | 39.83 | 39.83 |
Signal to Noise Ratio Maximum (Bits) | 6.62 | 6.62 |
Absolute Sensitivity Threshold (γ) | 4.03 | 5.24 |
Absolute Sensitivity Threshold (e-) | 2.80 | 2.83 |
Saturation Capacity (Well Depth) (e-) | 9623 | 9623 |
Saturation Capacity (Well Depth) (γ) | 13834 | 17818 |
Dynamic Range (dB) | 70.72 | 70.63 |
Dynamic Range (Bits) | 11.75 | 11.73 |
Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-U3-244S8M Spectral Response Curve

Blackfly S BFS-U3-244S8C Spectral Response Curve