EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-U3-28S5M-BD | Blackfly S BFS-U3-28S5C-BD | |||
|---|---|---|---|---|
| Resolution | 1936x1464 | 1936x1464 | ||
| Sensor | Sony IMX421, CMOS, 2/3 | Sony IMX421, CMOS, 2/3 | ||
| Pixel Size (µm) | 4.5 | 4.5 | ||
| Firmware Version | 2202.0.70.0 | 2202.0.70.0 | ||
| ADC Bit Depth | 12 | 12 | ||
| Gain Conversion | High | Low | High | Low |
| Quantum Efficiency Mono (% at 525 nm) | 72.19 | 73.14 | N/A | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | N/A | 52.85 | 53.62 |
| Quantum Efficiency Green (% at 525 nm) | N/A | N/A | 63.49 | 64.29 |
| Quantum Efficiency Red (% at 630 nm) | N/A | N/A | 50.42 | 50.71 |
| Temporal Dark Noise (Read Noise) (e-) | 2.59 | 5.87 | 2.69 | 5.84 |
| Temporal Dark Noise (Read Noise) (DN) | 15.07 | 14.87 | 15.47 | 14.86 |
| Signal to Noise Ratio Maximum (dB) | 40.32 | 43.94 | 40.45 | 43.94 |
| Signal to Noise Ratio Maximum (Bits) | 6.70 | 7.30 | 6.72 | 7.30 |
| Absolute Sensitivity Threshold (γ) | 4.29 | 8.72 | 5.02 | 9.86 |
| Absolute Sensitivity Threshold (e-) | 3.09 | 6.37 | 3.19 | 6.34 |
| Saturation Capacity (Well Depth) (e-) | 10754 | 24777 | 11095 | 24751 |
| Saturation Capacity (Well Depth) (γ) | 14898 | 33874 | 17468 | 38511 |
| Dynamic Range (dB) | 70.82 | 71.79 | 70.83 | 71.83 |
| Dynamic Range (Bits) | 11.76 | 11.92 | 11.76 | 11.93 |
| Gain (e-/ADU) | 0.17 | 0.39 | 0.17 | 0.39 |
Blackfly S BFS-U3-28S5M-BD Spectral Response Curve
Blackfly S BFS-U3-28S5C-BD Spectral Response Curve