You are here: Installation Guide > Blackfly S Installation BFS-U3-28S5
FLIR

Blackfly®S

BFS-U3-28S5

 

Blackfly S Installation

Preparing for Installation

What system configuration is recommended?

 
  Operating
System
CPU RAM Ports Software to run and
compile example code
Recommended System Configuration Windows 7, Windows 8, or Windows 10 (32- or 64-bit) Intel i5 4 GB Intel USB3 host controller Microsoft Visual Studio 2010,
Visual Studio 2013, or
Visual Studio 2015
Note: Refer to Technical Application Note 10359 for important information on recommended USB 3.0 system components.

Do you have all the parts you need?

To install your camera you will need the following components:

FLIR sells a number of the additional parts required for installation. To purchase, visit the Accessories page.

Do you have a downloads account?

The downloads page has many resources to help you operate your camera effectively, including:

  • Spinnaker® SDK software, including drivers (required for installation)
  • Firmware updates and release notes
  • Dimensional drawings and CAD models
  • Documentation

To access the software and firmware downloads you must have a downloads account.

  1. Go to our website: www.ptgrey.com.
  2. In the upper right corner, click Register.
  3. Complete the form, then click Register.

After you submit your registration, you will receive an email with instructions on how to activate your account.

 

1/29/2019
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-28S5
Camera Reference

FLIR Camera and API References