You are here: Feature Categories - BFS-U3-28S5 Version 1901.0.154.0
FLIR

Blackfly®S

BFS-U3-28S5

 

Feature Categories

Name Description
Acquisition Control Category for acquisition and trigger control features.
Analog Control Category that contains the analog control features.
Image Format Control Category for image format control features.
Device Control Category for device information and control.
Transport Layer Control Category that contains the transport Layer control features.
Sequencer Control Category the features related to the control of the Sequencer for features change.
Color Transformation Control Category that contains the color transformation control features.
Auto Algorithm Control Category that contains all auto algorithm related features.
Flat Field Correction Control Category that contains flat field correction control features.
Defective Pixel Correction Category that contains features related to defective pixel correction.
User Set Control Category that contains the features related to the User Set Control to save and load the user device settings.
Chunk Data Control Category that contains the Chunk Data control features.
LUT Control Category that contains the features related to the look-up-table (LUT) control.
Event Control Category that contains the features related to the generation of Event notifications by the device.
Counter And Timer Control Category that contains the features related to the usage of programmable counters and timers.
Test Control Category that contains features related to the control of the test features.
Logic Block Control Category for the Logic Block Control features.
Digital IO Control Category that contains the features related to the control of the general input and output pins of the device.
Serial Port Control Category that contains the Serial Port control features.
File Access Category that contains the features related to the File that provides all the sevices necessary for generic file access of a device.
Transfer Control Category for the data Transfer Control features.

 

1/29/2019
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-28S5
Camera Reference

FLIR Camera and API References