FLIR
Blackfly®S BFS-U3-31S4-BD |
Interface Connector
USB 3.1 Connector
Pin | Signal Name | Description |
---|---|---|
1 | VBUS | Power |
2 | D- | USB 2.0 differential pair |
3 | D+ | |
4 | ID | OTG identification |
5 | GND | Ground for power return |
6 | MicB_SSTX- | SuperSpeed transmitter differential pair |
7 | MicB_SSTX+ | |
8 | GND_DRAIN | Ground for SuperSpeed signal return |
9 | MicB_SSRX- | SuperSpeed receiver differential pair |
10 | MicB_SSRX+ |
The camera is equipped with a USB3.1 TF38 connector that is used for high speed data transmission, camera control, and power.
Hirose TF38 high speed FPC connector
Pin | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 |
Vbus | Vbus | GND | GND | USB2D_N | GND | USB2D_P | GND | USB2_ID | GND | SSTX_N | GND | SSTX_P | GND | SSRX_N | GND | SSRX_P | GND |
The camera is backwards compatible to USB2.0, therefore, only connecting Pins 1-10 to a USB2.0 interface is sufficient for USB2.0 communication with the camera.
Note: When the camera is connected to a USB 2.0 interface, it runs at USB 2.0 speed, and maximum frame rates are adjusted accordingly based on current imaging parameters.
USB 3.1 Frequently Asked Questions |
2/11/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
|