You are here: Quality > Unit Tests > General Purpose Input Output (GPIO)
FLIR

Blackfly®S

BFS-U3-31S4-BD

 

General Purpose Input Output (GPIO)

This test connects a special adapter to the device's external GPIO interface and performs a series of continuity tests to ensure that all of the communications pins are functional.

Pass/Fail Criteria

  • All I/O pins must be able to input and output signals as per the device specification.

Measurement conditions: Opto-Isolated I/O VCC=5V, Rext=1KOhm, Non-Isolated Output: VCC=5V, Rext=330 Ohm, Non-Isolated Input: VCC=3.3V. Measured over operating temperature range (-20˚C to +50˚C ambient temperature), unless otherwise noted.

Blackfly S Board-level Models

 

Board-level USB3
Color Pin Line Function Description Parameters Min Max Unit
Orange 1 0 GPIO0 Non-isolated Input/Output Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
Black 2 1 GPIO1 Non-isolated Input/Output Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
White 3 2 GPIO2 Non-isolated Input/Output Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
Green 4 3 GPIO3 Non-isolated Input/Output (USB3) Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
Brown 5 N/A GND Camera Power Ground        
  Red   6 N/A   Vout   Camera Power Output Output Voltage 3.05 3.35 V
Output Current   120 mA

 

Test Stages and Configurations

Test Stage Test Configuration
U6 STC I

 

Additional Configuration

  • GPIO Test Adapter.

 

2/11/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-31S4-BD
Camera Reference