BFS-U3-31S4-BD Release Notes
Product Information
Product: BFS-U3-31S4-BD
Firmware Version: 2110.0000.318.000
Bugs Fixed
| Bug | Description |
|---|---|
| F-2611 | Changed representation of Packet Resent Request Count from Linear to PureNumber |
| F-4505 | Post USB image burst transmission support |
| F-4379 | After system reboot U3 device enumerates with USB2 linkthroughputlimit |
| F-4272 | ISP causes loss bottom bit for 12bit ADC |
| F-5203 | Fixed 10 bit packed pixel formats reporting incorrect max pixel dynamic range value |
| F-5465 | wrong conditional logic expression used in the function of validate_pixel_format |
| F-5071 | Incorrect operation of camera LED |
| F-5868 | Don't send extra zero packet when image size equals xfr_size |
| F-5774 | PC automatically reboot when camera finishing acquisition |
| F-5649 | FPGA green columns |
Changes
| Change | Description |
|---|---|
| PRD-1373 | BFS-U3-31S4-BD (Sony IMX265) Release with Lossless Compression |
| F-5156 | Add LLC custom payload type |
Known Issues
| Issue | Description |
|---|---|
| F-7158 | LLC frame rate lower than non-compressed due to delay lines |
_242x41.jpg)