You are here: Quality > Testing Criteria and Thresholds
FLIR

Blackfly®S

BFS-U3-31S4

 

Testing Criteria and Thresholds

The following table details the specific testing criteria and thresholds for the tests performed on this model.

Test Phase Test Threshold Value
Design Reliability (MTBF) Mean Time Between Failure analysis over multiple temperatures and environments Pass/Fail
Design Vibration Unit functionally operational with no internal damage Pass/Fail
Design HALT Unit functionally operational within working range of -30°C to +80°C. Pass/Fail
Unit Signal to Noise Ratio Minimum Signal to Noise Ratio TBD
TBD
Unit Sensor Alignment Minimum Back Focal Length TBD
TBD
Maximum Back Focal Length TBD
TBD
Sensor Tilt TBD
TBD
Maximum Image Center Offset TBD
TBD
Unit Data Storage Successful Read/Write across entire storage space 100%
Unit Programming Confirmation Firmware is correct and loaded Pass/Fail
Unit Enumeration Successful enumeration 100%
Unit General Purpose Input Output (GPIO) Input and Output of pins Pass/Fail

 

5/30/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-31S4
Camera Reference

FLIR Camera and API References