EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-50S4M | Blackfly S BFS-U3-50S4C | |
---|---|---|
Resolution | 2448x2048 | 2448x2048 |
Sensor | Sony IMX547, CMOS, 1/1.8 | Sony IMX547, CMOS, 1/1.8 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2104.0.351.0 | 2104.0.351.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 68.27 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 46.15 |
Quantum Efficiency Green (% at 525 nm) | N/A | 52.87 |
Quantum Efficiency Red (% at 630 nm) | N/A | 33.20 |
Temporal Dark Noise (Read Noise) (e-) | 2.53 | 2.58 |
Temporal Dark Noise (Read Noise) (DN) | 16.74 | 16.73 |
Signal to Noise Ratio Maximum (dB) | 39.77 | 39.90 |
Signal to Noise Ratio Maximum (Bits) | 6.61 | 6.63 |
Absolute Sensitivity Threshold (γ) | 4.44 | 5.84 |
Absolute Sensitivity Threshold (e-) | 3.03 | 3.08 |
Saturation Capacity (Well Depth) (e-) | 9476 | 9767 |
Saturation Capacity (Well Depth) (γ) | 13880 | 18481 |
Dynamic Range (dB) | 69.89 | 70.01 |
Dynamic Range (Bits) | 11.61 | 11.63 |
Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-U3-50S4M Spectral Response Curve

Blackfly S BFS-U3-50S4C Spectral Response Curve