BFS-U3-50S4 Release Notes

Product Information

Product: BFS-U3-50S4

Firmware Version: 2104.0000.351.000

Bugs Fixed

Bug Description
F-5532 Bad lines on image and test pattern.
F-5542 Camera aborts from AE state not ready.
F-5620 Sensor test pattern did not match golden image.
F-5632 Golden image is wrong in ROI images.
F-5636 AIA test failed multiple streaming tests with error: cannot start acquisition.
F-5651 Failed to start acquisition in random iteration of TestBinningDecimationSpin with USB2 connection.
F-5652 AIA test failed test_Stream_Misuse_SIRM_Registers with AssertionError.
F-5792 OffsetY node does not work.

Changes

Change Description
NA

Known Issues

Issue Description
F-5578 Add crosshair test pattern support for imx547.