Specifications and Frame Rates
General Specifications
| Blackfly S BFS-U3-50S4M | Blackfly S BFS-U3-50S4C | |
| Firmware Version | 2104.0.351.0 | 2104.0.351.0 |
| Model Name | Blackfly S BFS-U3-50S4M | Blackfly S BFS-U3-50S4C |
| Resolution | 2448x2048 | 2448x2048 |
| Frame Rate | 72 FPS | 72 FPS |
| Megapixels | 5.0 MP | 5.0 MP |
| Sensor | Sony IMX547, CMOS, 1/1.8" | Sony IMX547, CMOS, 1/1.8" |
| Readout Method | Global shutter | Global shutter |
| Pixel Size | 2.74 μm | 2.74 μm |
| Lens Mount | C-mount | C-mount |
| ADC | 8-bit / 10-bit / 12-bit | 8-bit / 10-bit / 12-bit |
| Minimum Frame Rate | 1 FPS | 1 FPS |
| Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
| Exposure Range | 10.0 μs to 30.0 S | 10.0 μs to 30.0 S |
| Acquisition Mode | Continuous, single frame, multi frame | Continuous, single frame, multi frame |
| Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
| Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
| Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
| Image Buffer | 240 MB | 240 MB |
| User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
| Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
| Opto-isolated I/O | 1 input, 1 output | 1 input, 1 output |
| Non-isolated I/O | 1 bi-directional, 1 input | 1 bi-directional, 1 input |
| Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
| Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
| Interface | USB 3.1 | USB 3.1 |
| Power Requirements | 8 - 24 V via GPIO or 5 V via USB 3.1 interface | 8 - 24 V via GPIO or 5 V via USB 3.1 interface |
| Power Consumption | 4.2 W maximum | 4.2 W maximum |
| Dimensions/Mass | 29 mm x 29 mm x 39 mm / 53 g | 29 mm x 29 mm x 39 mm / 53 g |
| Machine Vision Standard | USB3 Vision v1.0 | USB3 Vision v1.0 |
| Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 |
| Temperature Celsius | Operating: 0-50 / Storage: -30-60 | Operating: 0-50 / Storage: -30-60 |
| Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
| Warranty | 3 years | 3 years |
Frame rates are measured with Device Link Throughput Limit of 380 MBps and Acquisition Frame Rate disabled. Exposure and gain values are the same in binning and no binning modes.
Blackfly S BFS-U3-50S4M Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit |
| mono8 | mono10p | mono12p | mono16 |
| mono12packed | |||
| mono10packed |
Blackfly S BFS-U3-50S4M Frame Rate Table
| Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 2448 | 2048 | 72 | 48 | 48 | 36 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1920 | 1200 | 117 | 78 | 78 | 58 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 800 | 600 | 209 | 139 | 139 | 104 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 166 | 110 | 110 | 83 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 248 | 165 | 165 | 124 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 199 | 132 | 132 | 99 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 393 | 262 | 262 | 196 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 329 | 219 | 219 | 164 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 2448 | 2048 | 64 | 48 | 48 | 36 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1920 | 1200 | 104 | 79 | 79 | 59 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 800 | 600 | 186 | 141 | 141 | 106 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 147 | 112 | 112 | 84 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 222 | 168 | 168 | 126 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 177 | 134 | 134 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 356 | 270 | 270 | 202 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 296 | 225 | 225 | 168 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 2448 | 2048 | 53 | 48 | 48 | 36 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 86 | 79 | 79 | 59 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 156 | 143 | 143 | 107 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 123 | 113 | 113 | 84 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 185 | 170 | 170 | 127 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 148 | 135 | 135 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 299 | 274 | 274 | 205 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 248 | 227 | 227 | 170 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 2448 | 2048 | 22 | 22 | 22 | 22 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1920 | 1200 | 37 | 37 | 37 | 37 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 800 | 600 | 65 | 65 | 65 | 65 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 52 | 52 | 52 | 52 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 78 | 78 | 78 | 78 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 62 | 62 | 62 | 62 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 123 | 123 | 123 | 123 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 103 | 103 | 103 | 103 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 2448 | 2048 | 22 | 22 | 22 | 22 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1920 | 1200 | 37 | 37 | 37 | 37 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 800 | 600 | 66 | 66 | 66 | 66 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 52 | 52 | 52 | 52 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 79 | 79 | 79 | 79 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 63 | 63 | 63 | 63 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 127 | 127 | 127 | 127 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 106 | 106 | 106 | 106 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 2448 | 2048 | 23 | 23 | 23 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 37 | 37 | 37 | 37 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 67 | 67 | 67 | 67 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 53 | 53 | 53 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 80 | 80 | 80 | 80 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 64 | 64 | 64 | 64 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 129 | 129 | 129 | 129 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 107 | 107 | 107 | 107 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1224 | 1024 | 270 | 181 | 181 | 135 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 1224 | 1024 | 224 | 184 | 184 | 137 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 1224 | 1024 | 192 | 186 | 186 | 139 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 1224 | 1024 | 84 | 84 | 84 | 84 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 1224 | 1024 | 86 | 86 | 86 | 86 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 1224 | 1024 | 86 | 86 | 86 | 86 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 1224 | 1024 | 22 | 22 | 22 | 22 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
| 1224 | 1024 | 22 | 22 | 22 | 22 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
| 1224 | 1024 | 23 | 23 | 23 | 23 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
Blackfly S BFS-U3-50S4C Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit | 24-bit | 32-bit |
| bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 | bgra8 |
| mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 | |
| mono12p | bayerrg16 | yuv444packed | |||
| yuv411packed | mono16 | rgb8packed | |||
| bayerrg12packed | |||||
| mono12packed | |||||
| bayerrg10packed | |||||
| mono10packed |
Blackfly S BFS-U3-50S4C Frame Rate Table
| Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
BGRa8 (32-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 2448 | 2048 | 72 | 48 | 48 | 36 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1920 | 1200 | 117 | 78 | 78 | 58 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 800 | 600 | 209 | 139 | 139 | 104 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 166 | 110 | 110 | 83 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 248 | 165 | 165 | 124 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 199 | 132 | 132 | 99 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 393 | 262 | 262 | 196 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 329 | 219 | 219 | 164 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 2448 | 2048 | 64 | 48 | 48 | 36 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1920 | 1200 | 104 | 79 | 79 | 59 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 800 | 600 | 186 | 141 | 141 | 106 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 147 | 112 | 112 | 84 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 222 | 168 | 168 | 126 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 177 | 134 | 134 | 101 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 356 | 270 | 270 | 202 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 296 | 225 | 225 | 168 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 2448 | 2048 | 53 | 48 | 48 | 36 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 86 | 79 | 79 | 59 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 156 | 143 | 143 | 107 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 123 | 113 | 113 | 84 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 185 | 170 | 170 | 127 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 148 | 135 | 135 | 101 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 299 | 274 | 274 | 205 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 248 | 227 | 227 | 170 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 2448 | 2048 | 22 | 22 | 22 | 22 | 22 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1920 | 1200 | 37 | 37 | 37 | 37 | 37 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 800 | 600 | 65 | 65 | 65 | 65 | 65 | 52 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 52 | 52 | 52 | 52 | 52 | 41 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 78 | 78 | 78 | 78 | 78 | 62 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 62 | 62 | 62 | 62 | 62 | 49 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 123 | 123 | 123 | 123 | 123 | 98 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 103 | 103 | 103 | 103 | 103 | 82 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 2448 | 2048 | 22 | 22 | 22 | 22 | 22 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1920 | 1200 | 37 | 37 | 37 | 37 | 37 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 800 | 600 | 66 | 66 | 66 | 66 | 66 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 52 | 52 | 52 | 52 | 52 | 42 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 79 | 79 | 79 | 79 | 79 | 63 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 63 | 63 | 63 | 63 | 63 | 50 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 127 | 127 | 127 | 127 | 127 | 101 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 106 | 106 | 106 | 106 | 106 | 84 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 2448 | 2048 | 23 | 23 | 23 | 23 | 23 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 37 | 37 | 37 | 37 | 37 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 67 | 67 | 67 | 67 | 67 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 53 | 53 | 53 | 53 | 53 | 42 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 80 | 80 | 80 | 80 | 80 | 63 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 64 | 64 | 64 | 64 | 64 | 51 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 129 | 129 | 129 | 129 | 129 | 103 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 107 | 107 | 107 | 107 | 107 | 85 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1224 | 1024 | 235 | 184 | 184 | 138 | 235 | 235 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 1224 | 1024 | 224 | 185 | 185 | 138 | 224 | 224 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 1224 | 1024 | 159 | 159 | 159 | 141 | 159 | 159 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 1224 | 1024 | 86 | 86 | 86 | 86 | 86 | 69 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 1224 | 1024 | 86 | 86 | 86 | 86 | 86 | 69 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 1224 | 1024 | 88 | 88 | 88 | 88 | 88 | 70 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 1224 | 1024 | 22 | 22 | 22 | 22 | 22 | 22 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
| 1224 | 1024 | 22 | 22 | 22 | 22 | 22 | 22 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
| 1224 | 1024 | 23 | 23 | 23 | 23 | 23 | 23 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
_242x41.jpg)