FLIR
Blackfly®S BFS-U3-50S5-BD2 |
Input/Output Control
General Purpose Input/Output (GPIO)
The camera is equipped with a 6-pin GPIO connector. The connector is a JST BM06B-NSHSS-TBT (LF)(SN), the mating connector is a JST NSHR-06V-S.
GPIO pin assignments (as shown looking at rear of camera)
Measurement conditions: Opto-Isolated I/O VCC=5V, Rext=1KOhm, Non-Isolated Output: VCC=5V, Rext=330 Ohm, Non-Isolated Input: VCC=3.3V. Measured over operating temperature range (-20˚C to +50˚C ambient temperature), unless otherwise noted.
![]() |
Note: Diagram is for reference only. |
Color | Pin | Line | Function | Description | Parameters | Min | Max | Unit |
---|---|---|---|---|---|---|---|---|
Orange | 1 | 0 | GPIO0 | Non-isolated Input/Output | Input Low Level | 0 | 1.4 | V |
Input High Level | 2.6 | 24 | V | |||||
Propagation Delay | 1 | µs | ||||||
Output Low Current | 25 | mA | ||||||
Output High Level | 0 | 24 | V | |||||
Black | 2 | 1 | GPIO1 | Non-isolated Input/Output | Input Low Level | 0 | 1.4 | V |
Input High Level | 2.6 | 24 | V | |||||
Propagation Delay | 1 | µs | ||||||
Output Low Current | 25 | mA | ||||||
Output High Level | 0 | 24 | V | |||||
White | 3 | 2 | GPIO2 | Non-isolated Input/Output | Input Low Level | 0 | 1.4 | V |
Input High Level | 2.6 | 24 | V | |||||
Propagation Delay | 1 | µs | ||||||
Output Low Current | 25 | mA | ||||||
Output High Level | 0 | 24 | V | |||||
Green | 4 | 3 | GPIO3 | Non-isolated Input/Output | Input Low Level | 0 | 1.4 | V |
Input High Level | 2.6 | 24 | V | |||||
Propagation Delay | 1 | µs | ||||||
Output Low Current | 25 | mA | ||||||
Output High Level | 0 | 24 | V | |||||
Brown | 5 | N/A | GND | Camera Power Ground | ||||
Red | 6 | N/A | Vout | Camera Power Output | Output Voltage | 3.05 | 3.35 | V |
Output Current | 120 | mA |
Power can also be provided externally through the GPIO interface: 12 V nominal (8 - 24 V). Power consumption is 3 W maximum.
If both power sources are connected the camera always uses external power over the GPIO connector.
6/28/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-50S5-BD2 |