BFS-U3-50S5-BD2 Release Notes
Product Information
Product: BFS-U3-50S5-BD2
Firmware Version: 1808.0001.001.000
Bugs Fixed
| Bug | Description |
|---|---|
| None |
Changes
| Change | Description |
|---|---|
| None |
Known Issues
| Issue | Description |
|---|---|
| 48369 | Device on USB2 intermittently fails after reboot |
| 50599 | Unable to read/write port on USB2 on certain PCs |
| F-1472 | Host might fail to enumerate the camera after executing DeviceReset while connected to USB2 port |
| F-1546 | Camera aborts when at Minimum height and all Chunk data on (High fps) |
_242x41.jpg)