You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Blackfly®S

BFS-U3-50S5

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.0.

BFS-U3-50S5M BFS-U3-50S5C
Resolution 2448 x 2048 2448 x 2048
Sensor Sony IMX264, CMOS 2/3" Sony IMX264, CMOS 2/3"
Pixel Size (µm) 3.45 3.45
Firmware 1801.1.2.0 1801.1.2.0
ADC 12-bit 12-bit
Quantum Efficiency Mono (% at 530 nm) 62 N/A
Quantum Efficiency Blue (% at 460 nm) N/A 47
Quantum Efficiency Green (% at 530 nm) N/A 57
Quantum Efficiency Red (% at 625 nm) N/A 45
Temporal Dark Noise (Read Noise) (e-) 2.25 2.28
Temporal Dark Noise (Read Noise) (DN) 13.19 13.25
Signal to Noise Ratio Maximum (dB) 40.28 40.37
Signal to Noise Ratio Maximum (Bits) 6.69 6.71
Absolute Sensitivity Threshold (γ) 4.47 4.86
Absolute Sensitivity Threshold (e-) 2.75 2.78
Saturation Capacity (Well Depth) (e-) 10658 10889
Saturation Capacity (Well Depth) (γ) 17324 19025
Dynamic Range (dB) 71.77 71.85
Dynamic Range (Bits) 11.92 11.93
Gain (e-/ADU) 0.17 0.17

BFS-U3-50S5M

BFS-U3-50S5C

 

6/8/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-50S5
Camera Reference

FLIR Camera and API References