You are here: Installation Guide > Physical Interface > Infrared Cut-Off Filters
FLIR

Blackfly®S

BFS-U3-50S5

 

Infrared Cut-Off Filters

FLIR color camera models are equipped with an additional infrared (IR) cut-off filter. This filter can reduce sensitivity in the near infrared spectrum and help prevent smearing. The properties of this filter are illustrated in the results below.

IR filter transmittance graph

Transmission Wavelength
T=50% 680 nm ±10 nm
T>80% 400 nm - 420 nm
T>85% 420 nm - 650 nm
T average 1% 750 nm - 1100 nm
T<3% 750 nm - 1100 nm

 

In monochrome models, the IR filter is replaced with a transparent piece of glass.

The following are the properties of the IR filter/protective glass:

  1" and 1/1.2" Sensors All Other Sensors
Type   Anti-reflective   Anti-reflective
Material   Schott B270   Schott B270
Dimensions 15.5 ±0.08 x 18 ±0.08 mm
14 ±0.08 x 14 ±0.08 mm
Thickness 1 ±0.07 mm 1 ±0.07 mm

 

For more information, see Dust Protection.

Related Knowledge Base Articles
Title Article
Removing the IR filter from a color camera Knowledge Base Article 10080

 

6/8/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-50S5
Camera Reference

FLIR Camera and API References