Specifications and Frame Rates
General Specifications
Blackfly S BFS-U3-51S5M-BD | Blackfly S BFS-U3-51S5C-BD | |
Firmware Version | 2203.0.354.0 | 2203.0.354.0 |
Model Name | Blackfly S BFS-U3-51S5M-BD | Blackfly S BFS-U3-51S5C-BD |
Resolution | 2448x2048 | 2448x2048 |
Max Frame Rate | 73 FPS | 73 FPS |
Max Compression Frame Rate | 75 FPS | 75 FPS |
Megapixels | 5.0 MP | 5.0 MP |
Sensor | Sony IMX250, CMOS, 2/3" | Sony IMX250, CMOS, 2/3" |
Readout Method | Global shutter | Global shutter |
Pixel Size | 3.45 μm | 3.45 μm |
Lens Mount | Sold separately | Sold separately |
ADC | 10-bit / 12-bit | 10-bit / 12-bit |
Minimum Frame Rate | 1 FPS | 1 FPS |
Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
Exposure Range | 20.0 μs to 30.0 S | 20.0 μs to 30.0 S |
Acquisition Mode | Continuous, Single Frame, Multi Frame | Continuous, Single Frame, Multi Frame |
Partial Image Modes | Pixel binning, decimation, ROI, MultiROI | Pixel binning, decimation, ROI, MultiROI |
Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
Image Buffer | 240 MB | 240 MB |
User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
Non-isolated I/O | 4 bi-directional | 4 bi-directional |
Serial Port | Supported | Supported |
Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
Interface | USB 3.1 on FPC | USB 3.1 on FPC |
Power Requirements | 5 V via USB 3.1 interface | 5 V via USB 3.1 interface |
Power Consumption | 3 W maximum | 3 W maximum |
Dimensions/Mass | 29 mm x 29 mm x 10 mm / 10 g | 29 mm x 29 mm x 10 mm / 10 g |
Machine Vision Standard | USB3 Vision v1.0 | USB3 Vision v1.0 |
Compliance | CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 |
Temperature Celsius | Operating: 0-50 / Storage: -30-60 | Operating: 0-50 / Storage: -30-60 |
Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
Warranty | 3 years | 3 years |
Blackfly S BFS-U3-51S5M-BD Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit |
mono8 | mono10p | mono12p | mono16 |
mono10packed | mono12packed |
Blackfly S BFS-U3-51S5M-BD Frame Rate Table
Width | Height | Mono8 (8-bit) |
Mono12p (12-bit) |
Mono12packed (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC | Image Compression |
2448 | 2048 | 75 | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | LLC |
2448 | 2048 | 63 | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | LLC |
2448 | 2048 | 73 | 37 | 37 | 25 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
1920 | 1200 | 135 | 91 | 91 | 59 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
800 | 600 | 261 | 261 | 261 | 260 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
600 | 800 | 199 | 199 | 199 | 198 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 321 | 321 | 321 | 319 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
480 | 640 | 246 | 246 | 246 | 245 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 592 | 592 | 592 | 590 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 462 | 462 | 462 | 460 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
2448 | 2048 | 68 | 40 | 40 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
1920 | 1200 | 114 | 105 | 105 | 64 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
800 | 600 | 221 | 221 | 221 | 221 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
600 | 800 | 168 | 168 | 168 | 168 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 271 | 271 | 271 | 271 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
480 | 640 | 208 | 208 | 208 | 208 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 501 | 501 | 501 | 501 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 391 | 391 | 391 | 391 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
2448 | 2048 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
1920 | 1200 | 40 | 40 | 40 | 40 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
800 | 600 | 78 | 78 | 78 | 78 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
600 | 800 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 96 | 96 | 96 | 96 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
480 | 640 | 74 | 74 | 74 | 74 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 178 | 178 | 178 | 178 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 139 | 139 | 139 | 139 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
2448 | 2048 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
1920 | 1200 | 40 | 40 | 40 | 40 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
800 | 600 | 78 | 78 | 78 | 78 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
600 | 800 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 96 | 96 | 96 | 96 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
480 | 640 | 74 | 74 | 74 | 74 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 178 | 178 | 178 | 178 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 139 | 139 | 139 | 139 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
1224 | 1024 | 276 | 152 | 152 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit | Off |
1224 | 1024 | 175 | 175 | 175 | 130 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit | Off |
1224 | 1024 | 24 | 24 | 24 | 24 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit | Off |
1224 | 1024 | 24 | 24 | 24 | 24 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit | Off |
612 | 512 | 24 | 24 | 24 | 24 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit | Off |
612 | 512 | 24 | 24 | 24 | 24 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit | Off |
Blackfly S BFS-U3-51S5C-BD Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit | 24-bit | 32-bit |
bayerrg8 | ycbcr411_8 | bayerrg12p | ycbcr422_8 | bgr8 | bgra8 |
rgb8packed | bayerrg10p | mono12p | yuv422packed | ycbcr8 | |
mono8 | mono10p | bayerrg12packed | bayerrg16 | yuv444packed | |
yuv411packed | mono12packed | mono16 | |||
bayerrg10packed | |||||
mono10packed |
Blackfly S BFS-U3-51S5C-BD Frame Rate Table
Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG10packed (10-bit) |
BayerRG12p (12-bit) |
BayerRG12packed (12-bit) |
BayerRG16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC | Image Compression |
2448 | 2048 | 75 | N/A | N/A | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | LLC |
2448 | 2048 | 63 | N/A | N/A | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | LLC |
2448 | 2048 | 73 | 49 | 37 | 37 | 37 | 25 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
1920 | 1200 | 135 | 127 | 91 | 91 | 91 | 59 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
800 | 600 | 261 | 261 | 261 | 261 | 261 | 260 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
600 | 800 | 199 | 199 | 199 | 199 | 199 | 198 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 321 | 321 | 321 | 321 | 321 | 319 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
480 | 640 | 246 | 246 | 246 | 246 | 246 | 245 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 592 | 592 | 592 | 592 | 592 | 590 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 462 | 462 | 462 | 462 | 462 | 460 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
2448 | 2048 | 68 | 56 | 40 | 40 | 40 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
1920 | 1200 | 114 | 114 | 105 | 105 | 105 | 64 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
800 | 600 | 221 | 221 | 221 | 221 | 221 | 221 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
600 | 800 | 168 | 168 | 168 | 168 | 168 | 168 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 271 | 271 | 271 | 271 | 271 | 271 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
480 | 640 | 208 | 208 | 208 | 208 | 208 | 208 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 501 | 501 | 501 | 501 | 501 | 501 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 391 | 391 | 391 | 391 | 391 | 391 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
2448 | 2048 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
1920 | 1200 | 40 | 40 | 40 | 40 | 40 | 40 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
800 | 600 | 78 | 78 | 78 | 78 | 78 | 78 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
600 | 800 | 60 | 60 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 96 | 96 | 96 | 96 | 96 | 96 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
480 | 640 | 74 | 74 | 74 | 74 | 74 | 74 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 178 | 178 | 178 | 178 | 178 | 178 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 139 | 139 | 139 | 139 | 139 | 139 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
2448 | 2048 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
1920 | 1200 | 40 | 40 | 40 | 40 | 40 | 40 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
800 | 600 | 78 | 78 | 78 | 78 | 78 | 78 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
600 | 800 | 60 | 60 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 96 | 96 | 96 | 96 | 96 | 96 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
480 | 640 | 74 | 74 | 74 | 74 | 74 | 74 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 178 | 178 | 178 | 178 | 178 | 178 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 139 | 139 | 139 | 139 | 139 | 139 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
1224 | 1024 | 276 | 152 | 152 | 152 | 152 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit | Off |
1224 | 1024 | 175 | 175 | 175 | 175 | 175 | 130 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit | Off |
1224 | 1024 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit | Off |
1224 | 1024 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit | Off |
612 | 512 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit | Off |
612 | 512 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit | Off |