You are here: Feature Categories - BFS-U3-51S5 Version 1605.1.3.0
FLIR

Blackfly®S

BFS-U3-51S5

 

Feature Categories

Name Description
Acquisition Control Category for acquisition and trigger control features.
Analog Control Category that contains the analog control features.
Image Format Control Category for image format control features.
Device Control Category for device information and control.
Transport Layer Control Category that contains the transport Layer control features.
Sequencer Control Category the features related to the control of the Sequencer for features change.
Color Transformation Control Category that contains the color transformation control features.
Chunk Data Control Category that contains the Chunk Data control features.
Test Control Category that contains features related to the control of the test features.
Digital IO Control Category that contains the features related to the control of the general input and output pins of the device.
Counter And Timer Control Category that contains the features related to the usage of programmable counters and timers.
Logic Block Control Category for the Logic Block Control features.
LUT Control Category that contains the features related to the look-up-table (LUT) control.
Auto Algorithm Control Category that contains all auto algorithm related features.
Event Control Category that contains the features related to the generation of Event notifications by the device.
User Set Control Category that contains the features related to the User Set Control to save and load the user device settings.
Transfer Control Category for the data Transfer Control features.
Defective Pixel Correction Category that contains features related to defective pixel correction.
Flat Field Correction Control Category that contains flat field correction control features.

 

2/3/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.

Legal
| Contact Support

Blackfly®S BFS-U3-51S5
Camera Reference