BFS-U3-51S5 Release Notes
Product Information
Product: BFS-U3-51S5
Firmware Version: 1801.0000.001.000
Bugs Fixed
| Bug |
Description |
| 36378 |
Add SequencerConfigurationReset feature. |
| 43108 |
Add File Access. |
| 41772 |
Mono8 uses 2x2 binning by default due to ISP Enable being off |
| 44273 |
Minimum ROI size restricted to 32x32. |
| 47201 |
Camera fails under certain conditions. |
| 47637 |
Leader packet is all zero when streaming in USB2. |
| 48113 |
Camera does not busy ACK commands sent when processing current command. |
| 48116 |
Camera sometimes loses command or becomes stuck in pending ACK mode when a second camera is disconnected |
| 48427 |
Support faster frame rates. |
| 48603 |
External voltage reading is not within 1V of the power supply voltage reading |
| 48622 |
Pixels are still highlighted when DefectCorrectStaticEnable is disabled randomly |
| 48702 |
Streaming over USB2 can fail. |
| 49643 |
Rename SensorAutoClampingDisable feature to BlackLevelClampingEnable. |
| 49776 |
Add Serial Port |
| 49890 |
USB3CV Chapter 9 test fails since camera should be classified as 3.1, not 3.0 |
| 52286 |
Capture GPIO state in chunk data. |
| 52690 |
Add support for 10-bit pixel formats. |
| 52772 |
Unexpected behaviour when loading user set. |
| 53096 |
Investigation: add ROI to sequencer feature for IMX250/252/264/265/253/255. |
| 53802 |
CRC is invalid for image sizes that are not 16 byte aligned. |
| 53848 |
Add support for vertical sensor binning for mono sensors. |
| 54078 |
Vendor name rebranding. |
| 54380 |
Requested frame rate is 1 line more, resulting in a slower frame rate. |
| 55963 |
Merge USB module improvements from branch to trunk. |
| F-122 |
Add multiple ROI xml support |
| F-300 |
BFS U3 IMX253/255(all USB models) USB2 AIA Stream_Timestamp tests failed. |
Changes
Known Issues
| Issue |
Description |
| 47512 |
Image CRC is incorrect for image sizes that are not a multiple of 8 (12 bit formats) |
| 48369 |
Device failed to come back after reboot intermittently on USB2 |