FLIR
Blackfly®S BFS-U3-51S5 |
General Purpose Input Output (GPIO)
This test connects a special adapter to the device's external GPIO interface and performs a series of continuity tests to ensure that all of the communications pins are functional.
Pass/Fail Criteria
- All I/O pins must be able to input and output signals as per the device specification.
Diagram | Color1 | Pin | Line | Function | Description |
---|---|---|---|---|---|
|
Green | 12 | 3 | VAUX | Auxiliary Input Voltage (DC) |
GPI | Non-isolated Input | ||||
Black | 2 | 0 | OPTOIN | Opto-isolated Input | |
Red | 32 | 2 | VOUT | Camera Power Output | |
GPIO3 | Non-isolated Input/Ouput | ||||
White | 4 | 1 | OPTOOUT3 | Opto-isolated Output | |
Blue | 5 | N/A | Opto GND | Opto-isolated Ground | |
Brown | 6 | N/A | GND | Camera Power Ground |
1—GPIO cable assembly wire colors
2—Dual function pin
3—Open drain output, requires pullup resistor
Test Stages and Configurations
Test Stage | Test Configuration |
---|---|
U6 | STC I |
Additional Configuration
- GPIO Test Adapter.
2/3/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-51S5 |
|