EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
|
BFS-U3-51S5PM |
BFS-U3-51S5PC |
| Resolution
|
2448 x
2048
|
2448 x
2048
|
| Sensor
|
Sony IMX250, CMOS, 2/3" |
Sony IMX250, CMOS, 2/3" |
| Pixel Size (µm)
|
3.45
|
3.45
|
| Firmware
|
1804.2.7.0
|
1811.1.15.0
|
| ADC
|
12-bit
|
12-bit
|
| Polarization Angle (degree)
|
0 |
45 |
90 |
135 |
0 |
45 |
90 |
135 |
| Quantum Efficiency Mono (% at 530 nm)
|
24
|
25
|
24
|
25
|
N/A |
N/A |
N/A |
N/A |
| Quantum Efficiency Blue (% at 460 nm)
|
N/A |
N/A |
N/A |
N/A |
17
|
18
|
17
|
18
|
| Quantum Efficiency Green (% at 530 nm)
|
N/A |
N/A |
N/A |
N/A |
22
|
23
|
22
|
23
|
| Quantum Efficiency Red (% at 625 nm)
|
N/A |
N/A |
N/A |
N/A |
19
|
19
|
18
|
19
|
| Temporal Dark Noise (Read Noise) (e-)
|
2.42
|
2.40
|
| Temporal Dark Noise (Read Noise) (DN)
|
13.59
|
13.81
|
| Signal to Noise Ratio Maximum (dB)
|
40.55
|
40.38
|
| Signal to Noise Ratio Maximum (Bits)
|
6.74
|
6.71
|
| Absolute Sensitivity Threshold (γ)
|
12.10
|
12.94
|
| Absolute Sensitivity Threshold (e-)
|
2.92
|
2.90
|
| Saturation Capacity (Well Depth) (e-)
|
11359
|
10914
|
| Saturation Capacity (Well Depth) (γ)
|
47141
|
48694
|
| Dynamic Range (dB)
|
71.81
|
71.51
|
| Dynamic Range (Bits)
|
11.93
|
11.88
|
| Gain (e-/ADU)
|
0.18
|
0.17
|
BFS-U3-51S5M
BFS-U3-51S5PC