FLIR
Blackfly®S BFS-U3-51S5 |
Specifications and Frame Rates
General Specifications
Blackfly S BFS-U3-51S5PC | |
Firmware Version | 1811.1.15.0 |
Model Name | Blackfly S BFS-U3-51S5PC |
Resolution | 2448x2048 |
Frame Rate | 73 FPS |
Megapixels | 5.0 MP |
Sensor | Sony IMX250, CMOS, 2/3" |
Readout Method | Global shutter |
Pixel Size | 3.45 μm |
Lens Mount | C-mount |
ADC | 10-bit / 12-bit |
Minimum Frame Rate | 1 FPS |
Gain Range | 0.0 to 47.9943 dB |
Exposure Range | 20.0 μs to 30.0 S |
Acquisition Mode | Continuous, Single Frame, Multi Frame |
Partial Image Modes | ROI |
Image Processing | Gamma and lookup table |
Sequencer | Up to 8 sets using 6 features |
Image Buffer | 240 MB |
User Sets | 2 user configuration sets for custom camera settings |
Flash Memory | 6 MB non-volatile memory |
Opto-isolated I/O | 1 input, 1 output |
Non-isolated I/O | 1 bi-directional, 1 input |
Serial Port | 1 (over non-isolated I/O) |
Auxiliary Output | 3.3 V, 120 mA maximum |
Interface | USB 3.1 |
Power Requirements | 8 - 24 V via GPIO or 5 V via USB 3.1 interface |
Power Consumption | 3 W maximum |
Dimensions/Mass | 29 mm x 29 mm x 30 mm / 36 g |
Machine Vision Standard | USB3 Vision v1.0 |
Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 |
Temperature | Operating: 0°C to 50°C Storage: -30°C to 60°C |
Humidity | Operating: 20% to 80% (no condensation) Storage: 20% to 95% (no condensation) |
Warranty | 3 years |
Blackfly S BFS-U3-51S5PC Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit |
bayerrgpolarized8 | bayerrgpolarized10p | bayerrgpolarized12p | bayerrgpolarized16 |
bayerrg8 | bayerrg10p | bayerrg12p | bayerrg16 |
Blackfly S BFS-U3-51S5PC Frame Rate Table
Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
2448 | 2048 | 73 | 49 | 37 | 25 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 135 | 127 | 91 | 59 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 261 | 261 | 261 | 260 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 199 | 199 | 199 | 198 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 321 | 321 | 321 | 319 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 246 | 246 | 246 | 245 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 592 | 592 | 592 | 590 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 462 | 462 | 462 | 460 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2448 | 2048 | 68 | 56 | 40 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 114 | 114 | 105 | 64 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 221 | 221 | 221 | 221 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 168 | 168 | 168 | 168 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 271 | 271 | 271 | 271 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 208 | 208 | 208 | 208 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 501 | 501 | 501 | 501 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 391 | 391 | 391 | 391 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
10/7/2019
© 2015-2019 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
|