FLIR
Blackfly®S BFS-U3-63S4 |
Interface Connector
USB 3.1 Connector
The camera is equipped with a USB 3.1 Micro-B connector that is used for data transmission, camera control and power. For more detailed information, consult the USB 3.1 specification available from http://www.usb.org/developers/docs/.
USB 3.1 Micro B Connector
USB 3.1 Micro-B Connector Pin Assignments
Pin | Signal Name | Description |
---|---|---|
1 | VBUS | Power |
2 | D- | USB 2.0 differential pair |
3 | D+ | |
4 | ID | OTG identification |
5 | GND | Ground for power return |
6 | MicB_SSTX- | SuperSpeed transmitter differential pair |
7 | MicB_SSTX+ | |
8 | GND_DRAIN | Ground for SuperSpeed signal return |
9 | MicB_SSRX- | SuperSpeed receiver differential pair |
10 | MicB_SSRX+ |
The USB 3.1 Micro-B receptacle accepts a USB 2.0 Micro-B plug and, therefore, the camera is backward compatible with the USB 2.0 interface.
Note: When the camera is connected to a USB 2.0 interface, it runs at USB 2.0 speed, and maximum frame rates are adjusted accordingly based on current imaging parameters.
Title | Article |
---|---|
USB 3.1 Frequently Asked Questions | Knowledge Base Article 10019 |
5/4/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-63S4 |