FLIR
Blackfly®S BFS-U3-63S4 |
Vibration
This test subjects the camera to a sine wave test. The cameras are then verified as operational, disassembled and inspected for damage, reassembled and tested again.
Pass/Fail Criteria
- All cameras must be functionally operational with no internal damage (such as solder cracks or loose components) after the test.
Test Configuration
Specification | Description |
---|---|
Acceleration | 10 G |
Frequency | 14 Hz to 200 Hz |
Sweep Velocity | 20 minutes / cycle (14 Hz-->200 Hz-->14 Hz) |
Direction | X, Y, Z Axis |
Iterations | 5 sets (where X, Y, Z = 1 set) |
Test Sequence | Position 1-->Position 2-->Position 3-->Position 1--> ... -->Position 3 |
Additional Configuration
- None.
5/4/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-63S4 |