Product Information
Product: BFS-U3-70S7
Firmware Version: 1806.0000.315.000
About This Document
This manual provides the user with detailed information of the Blackfly-S camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
| Information | Where to Find | |||
|---|---|---|---|---|
| Specifications | Frame Rate & ROI Table | Pixel Formats | Specifications and Frame Rates | |||
| EMVA Specifications | EMVA Imaging Performance | |||
| Machine Vision Camera Sensor Review | Machine Vision Camera Sensor Review | |||
| 3D CAD Models | Drawings | Camera Dimensions | |||
| Quick Start Guide to install camera and software |
|
|||
| Installation instructions | Camera Controls | Firmware Updating | Hardware Mechanical Characteristics |
Camera Installation Guide | |||
| Spinnaker Software Development Kit | Download Spinnaker SDK | |||
| C++ Programmer's Guide | Spinnaker Programmer's Guide | |||
| Using the SpinView app | Getting Started with SpinView | |||
| Spinnaker API sample code | Spinnaker Examples | |||
| Application specific sample code | Teledyne-MV GitHub repo | |||
| Feature definitions | Camera Technical Reference | |||
| Knowledge Base articles | Product Downloads |
|
|||
| Firmware | Camera Firmware | |||
| Firmware release notes | Release Notes | |||
| Contact Sales or Support | Contact a Machine Vision Specialist | |||
| Request return or repair | Submit RMA | |||
| Camera Resources for other models | BFS-PGE | BFS-U3 | BFS-Board-level | FFY-S and FFY-DL| ORX |
_242x41.jpg)