EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-U3-80S5M | Blackfly S BFS-U3-80S5C | |
|---|---|---|
| Resolution | 2840x2840 | 2840x2840 |
| Sensor | Sony IMX546, CMOS, 2/3 | Sony IMX546, CMOS, 2/3 |
| Pixel Size (µm) | 2.74 | 2.74 |
| Firmware Version | 2211.2.8.0 | 2211.2.8.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 67.19 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 44.50 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 50.95 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 32.64 |
| Temporal Dark Noise (Read Noise) (e-) | 2.48 | 2.53 |
| Temporal Dark Noise (Read Noise) (DN) | 16.93 | 17.15 |
| Signal to Noise Ratio Maximum (dB) | 39.84 | 39.87 |
| Signal to Noise Ratio Maximum (Bits) | 6.62 | 6.62 |
| Absolute Sensitivity Threshold (γ) | 4.59 | 6.16 |
| Absolute Sensitivity Threshold (e-) | 3.08 | 3.13 |
| Saturation Capacity (Well Depth) (e-) | 9638 | 9694 |
| Saturation Capacity (Well Depth) (γ) | 14344 | 19061 |
| Dynamic Range (dB) | 69.90 | 69.82 |
| Dynamic Range (Bits) | 11.61 | 11.60 |
| Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-U3-80S5M Spectral Response Curve
Blackfly S BFS-U3-80S5C Spectral Response Curve