FLIR
Blackfly®S BFS-U3-88S6-BD |
Output Timing Characteristics
Note: Timing specifications are preliminary and subject to change.
Output Timing Characteristics
Non-isolated Output Performance (measured at Vcc = 5 V, Rext = 1 kΩ)
Parameter | Symbol | Non-isolated |
---|---|---|
Output Low Voltage | VL | 0.23 V |
Output High Voltage | VH | 4.95 V |
Output Threshold High Voltage | VTHH | 4.48 V |
Output Threshold Low Voltage | VTHL | 0.7 V |
Cycle Rise Time | tR | 2.6 μs |
Cycle Fall Time | tF | 0.23 μs |
Opto Current | 4.8 mA |
2/11/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
|