EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-88S6M | Blackfly S BFS-U3-88S6C | |
---|---|---|
Resolution | 4096x2160 | 4096x2160 |
Sensor | Sony IMX267, CMOS, 1 | Sony IMX267, CMOS, 1 |
Pixel Size (µm) | 3.45 | 3.45 |
Firmware Version | 1801.0.243.0 | 1801.0.243.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 61.81 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 44.33 |
Quantum Efficiency Green (% at 525 nm) | N/A | 55.33 |
Quantum Efficiency Red (% at 630 nm) | N/A | 44.41 |
Temporal Dark Noise (Read Noise) (e-) | 2.37 | 2.34 |
Temporal Dark Noise (Read Noise) (DN) | 13.74 | 13.82 |
Signal to Noise Ratio Maximum (dB) | 40.43 | 40.08 |
Signal to Noise Ratio Maximum (Bits) | 6.72 | 6.66 |
Absolute Sensitivity Threshold (γ) | 4.64 | 5.13 |
Absolute Sensitivity Threshold (e-) | 2.87 | 2.84 |
Saturation Capacity (Well Depth) (e-) | 11048 | 10194 |
Saturation Capacity (Well Depth) (γ) | 17874 | 18384 |
Dynamic Range (dB) | 71.71 | 71.09 |
Dynamic Range (Bits) | 11.91 | 11.81 |
Gain (e-/ADU) | 0.17 | 0.17 |
Blackfly S BFS-U3-88S6M Spectral Response Curve

Blackfly S BFS-U3-88S6C Spectral Response Curve