You are here: Installation Guide > Input/Output Control > Output Timing Characteristics
FLIR

Blackfly®S

BFS-U3-88S6

 

Output Timing Characteristics

Note: Timing specifications are preliminary and subject to change.

Output Timing Characteristics

Non-isolated Output Performance (measured at Vcc = 5 V, Rext = 1 kΩ)

Parameter Symbol Non-isolated
Output Low Voltage VL 0.23 V
Output High Voltage VH 4.95 V
Output Threshold High Voltage VTHH 4.48 V
Output Threshold Low Voltage VTHL 0.7 V
Cycle Rise Time tR 2.6 μs
Cycle Fall Time tF 0.23 μs
Opto Current   4.8 mA

 

Opto-isolated Output Performance (measured at Vcc = 5 V, Rext = 1 kΩ)

    Opto-isolated
Parameter Symbol Low Frame Rate High Frame Rate
Output Low Voltage VL 0.87 V 0.87 V
Output High Voltage VH 5 V 5 V
Output Threshold High Voltage VTHH 4.59 V 4.59 V
Output Threshold Low Voltage VTHL 1.28 V 1.28 V
Cycle Rise Time tR 8.7 μs 8.5 μs
Cycle Fall Time tF 1.26 μs 1.22 μs
Opto Current   4.2 mA 2.2 mA

 

3/20/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-88S6
Camera Reference

FLIR Camera and API References