FLIR
Blackfly®S BFS-U3-88S6 |
Signal to Noise Ratio
This test measures the ratio of the maximum signal produced by the device to the noise level. The measurement is made in decibels (dB).
Pass/Fail Criteria
All measurements must meet or exceed TBDTBD.
Test Stages and Configurations
Test Stage | Test Configuration |
---|---|
U4 | ETC I, STC I |
U6 | ETC I, STC I |
Additional Configuration
- Gain is set to 0 dB.
- Black level is set high enough not to truncate the noise.
3/20/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-88S6 |