Specifications and Frame Rates

General Specifications


Dragonfly S DR-U3-50Y2M Dragonfly S DR-U3-50Y2C
Firmware Version 2504.0.7.0 2504.0.7.0
Model Name Dragonfly S DR-U3-50Y2M Dragonfly S DR-U3-50Y2C
Resolution 2592x1944 2592x1944
Max Frame Rate 49 FPS 49 FPS
Megapixels 5.0 MP 5.0 MP
Sensor onsemi AR0521, CMOS, 1/2.5" onsemi AR0521, CMOS, 1/2.5"
Readout Method Rolling shutter Rolling shutter
Pixel Size 2.2 μm 2.2 μm
Lens Mount S-mount / CS-mount / Mount sold separately S-mount / CS-mount / Mount sold separately
ADC 10-bit 10-bit
Minimum Frame Rate 1.7 FPS 1.7 FPS
Gain Range 0.0 to 27.5598 dB 0.0 to 27.5598 dB
Exposure Range 9.0 μs to 0.587998 S 9.0 μs to 0.587998 S
Acquisition Mode Continuous, single frame, multi frame Continuous, single frame, multi frame
Partial Image Modes Pixel binning, ROI Pixel binning, ROI
Image Processing Gamma Gamma, saturation
Image Buffer 96 MB 96 MB
User Sets 1 user configuration sets for custom camera settings 1 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Non-isolated I/O 4 bi-directional 4 bi-directional
Auxiliary Output 4.3 V to 5.25 V, up to 200 mA maximum 4.3 V to 5.25 V, up to 200 mA maximum
Interface USB3 Micro B, back or side connector USB3 Micro B, back or side connector
Power Requirements 5 V via USB3 interface 5 V via USB3 interface
Power Consumption 2.4 W maximum 2.4 W maximum
Dimensions/Mass 29.5 mm x 29.5 mm x 23 mm / 17 g (Cased) or 27 mm x 27 mm x 9.46 mm / 5 g (Board-level) 29.5 mm x 29.5 mm x 23 mm / 17 g (Cased) or 27 mm x 27 mm x 9.46 mm / 5 g (Board-level)
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-95 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-95 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.


Dragonfly S DR-U3-50Y2M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono10packed mono12packed

Dragonfly S DR-U3-50Y2M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
2592 1944 49 46 35 24 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 73 73 73 60 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 120 120 120 107 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 99 99 99 88 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 138 138 138 123 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 115 115 115 102 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 197 197 197 175 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 173 173 173 154 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1296 972 49 49 49 49 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit

Dragonfly S DR-U3-50Y2C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
bayergr8 bayergr10p bayergr12p bayergr16
bayergr12packed
bayergr10packed

Dragonfly S DR-U3-50Y2C Frame Rate Table


Width Height bayergr8
(8-bit)
bayergr10p
(10-bit)
bayergr12p
(12-bit)
bayergr16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
2592 1944 49 46 35 24 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 73 73 73 60 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 120 120 120 107 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 99 99 99 88 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 138 138 138 123 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 115 115 115 102 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 197 197 197 175 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 173 173 173 154 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1296 972 49 49 49 49 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit