Output Timing Characteristics
Output Timing Characteristics
Non-isolated Output Performance (measured at Vcc = 5 V, Rext = 1 kΩ)
| Parameter | Symbol | Non-isolated |
|---|---|---|
| Output Low Voltage | VL | 0.23 V |
| Output High Voltage | VH | 4.95 V |
| Output Threshold High Voltage | VTHH | 4.48 V |
| Output Threshold Low Voltage | VTHL | 0.7 V |
| Cycle Rise Time | tR | 2.6 μs |
| Cycle Fall Time | tF | 0.23 μs |
| Opto Current | 4.8 mA |
_242x41.jpg)