You are here: Installation Guide > Camera Installation > Powering Your Firefly
FLIR

Firefly®

FFY-U3-16S2C-DL

 

Powering Your Firefly

Power must be provided through the USB3 interface.

The camera does not transmit images for the first 100 ms after power-up. The auto-exposure and auto-white balance algorithms do not run while the camera is powered down. It may therefore take several images to get a satisfactory image.

When the camera is power cycled (power disengaged then re-engaged), the camera reverts to its default factory settings, or if applicable, a saved user set.

Related Knowledge Base Articles
How can I power my USB3 camera?

 

5/8/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Firefly® FFY-U3-16S2C-DL
Camera Reference