You are here: Specifications > General Specifications and Frame Rates
FLIR

Firefly®

FFY-U3-16S2C-DL

 

Specifications and Frame Rates

General Specifications


Firefly FFY-U3-16S2C-DL
Firmware Version 1905.4.83.0
Model Name Firefly FFY-U3-16S2C-DL
Resolution 1440x1080
Frame Rate 60 FPS
Megapixels 1.6 MP
Sensor Sony IMX296, CMOS, 1/2.9"
Readout Method Global shutter
Pixel Size 3.45 μm
Lens Mount S-mount / C-mount / CS-mount
ADC 10-bit
Minimum Frame Rate 1 FPS
Gain Range 0.0 to 48.0 dB
Exposure Range 29.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame
Partial Image Modes ROI
Image Processing Color correction matrix, gamma, saturation and sharpness
Image Buffer 32 MB
User Sets 2 user configuration sets for custom camera settings
Flash Memory 24 MB non-volatile memory
Opto-isolated I/O N/A
Non-isolated I/O 4 bi-directional
Serial Port 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum
Interface USB 3.1
Power Requirements 5 V via USB 3.1 interface
Power Consumption 2.2 W
Dimensions/Mass 27 mm x 27 mm x 14.5 mm / 20 g
Machine Vision Standard USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-85 (case) / Storage: -30-60 (ambient)
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years


Firefly FFY-U3-16S2C-DL Supported Pixel Formats


8-bit 16-bit 24-bit
bayerbg8 mono16 rgb8packed
mono8 bgr8

Firefly FFY-U3-16S2C-DL Frame Rate Table


Width Height bayerbg8
(8-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1440 1080 60 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 107 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 81 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 132 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 100 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 250 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 192 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1440 1080 N/A 60 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 N/A 107 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 N/A 81 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 N/A 132 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 N/A 100 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 N/A 250 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 N/A 192 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit

 

5/8/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Firefly® FFY-U3-16S2C-DL
Camera Reference