Output Timing Characteristics

Output Timing Characteristics

Non-isolated Output Performance (measured at Vcc = 5 V, Rext = 1 kΩ)

Parameter Symbol Non-isolated
Output Low Voltage VL 0.23 V
Output High Voltage VH 4.95 V
Output Threshold High Voltage VTHH 4.48 V
Output Threshold Low Voltage VTHL 0.7 V
Cycle Rise Time tR 2.6 μs
Cycle Fall Time tF 0.23 μs
Opto Current   4.8 mA