You are here: Installation Guide > Input/Output Control > Input Timing Characteristics
FLIR

Firefly®

FFY-U3-16S2M-DL

 

Input Timing Characteristics

Input Timing Characteristics

Non-isolated Input Performance (measured at Vcc = 5 V, Rext = 1 kΩ)

Parameter Symbol Non-isolated
Input Low Voltage VL 0.85 V
Input High Voltage VH 4.94 V
Input Threshold High Voltage VTHH 4.54 V
Input Threshold Low Voltage VTHL 1.26 V
Cycle Rise Time tR 10.8 μs
Cycle Fall Time tF 2 μs
Current   4.1 mA

 

5/8/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Firefly® FFY-U3-16S2M-DL
Camera Reference