You are here: Quality > Unit Tests > General Purpose Input Output (GPIO)
FLIR

Firefly®

FFY-U3-16S2M-DL

 

General Purpose Input Output (GPIO)

This test connects a special adapter to the device's external GPIO interface and performs a series of continuity tests to ensure that all of the communications pins are functional.

Pass/Fail Criteria

  • All I/O pins must be able to input and output signals as per the device specification.
Diagram Color1 Pin Line Function Description Parameters Min Max Unit
Orange 12 0 GPIO0 Non-isolated Input/Output
TXD (output) for 1.8 V UART
Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
Black 22 1 GPIO1 Non-isolated Input/Output
RXD (input) for 1.8 V UART
Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
White 3 2 GPIO2 Non-isolated Input/Output Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
Green 4 3 GPIO3 Non-isolated Input/Output Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Propagation Delay   1 µs
Output Low Current   25 mA
Output High Level 0 24 V
Brown 5 N/A GND Camera Power Ground        
  Red   6 N/A   Vout   Camera Power Output Output Voltage 3.05 3.35 V
Output Current   120 mA

Measurement conditions: Non-Isolated Output: VCC=5 V, Rext=330 Ohm, Non-Isolated Input: VCC=3.3 V. Measured over operating temperature range (-20°C to +50°C ambient temperature), unless otherwise noted.

1—GPIO cable assembly wire colors
2—Dual function pin

Test Stages and Configurations

Test Stage Test Configuration
U6 STC I

 

Additional Configuration

  • GPIO Test Adapter.

 

5/8/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Firefly® FFY-U3-16S2M-DL
Camera Reference