You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Firefly®

FFY-U3-16S2M-DL

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).

Firefly FFY-U3-16S2M-DL
Resolution 1440x1080
Sensor IMX296 (1/2.9, CMOS, Global Shutter)
Pixel Size 3.45
Firmware Version 1905.4.49.0
ADC Bit Depth 10
Quantum Efficiency Mono (% at 525 nm) 65.45
Quantum Efficiency Blue (% at 470 nm) N/A
Quantum Efficiency Green (% at 525 nm) N/A
Quantum Efficiency Red (% at 630 nm) N/A
Temporal Dark Noise (Read Noise) (e-) 4.91
Temporal Dark Noise (Read Noise) (DN) 0.45
Signal to Noise Ratio Maximum (dB) 40.26
Signal to Noise Ratio Maximum (Bits) 6.69
Absolute Sensitivity Threshold (γ) 8.26
Absolute Sensitivity Threshold (e-) 5.41
Saturation Capacity (Well Depth) (e-) 10612.20
Saturation Capacity (Well Depth) (γ) 16214.00
Dynamic Range (dB) 65.86
Dynamic Range (Bits) 10.94
Gain (e-/ADU) 10.81

Firefly FFY-U3-16S2M-DL Spectral Response Curve



 

5/8/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Firefly® FFY-U3-16S2M-DL
Camera Reference