Specifications and Frame Rates

General Specifications


Firefly FFY-U3-16S2M-DL Firefly FFY-U3-16S2C-DL
Firmware Version 1905.4.103.0 1905.4.103.0
Model Name Firefly FFY-U3-16S2M-DL Firefly FFY-U3-16S2C-DL
Resolution 1440x1080 1440x1080
Frame Rate 60 FPS 60 FPS
Megapixels 1.6 MP 1.6 MP
Sensor Sony IMX296, CMOS, 1/2.9" Sony IMX296, CMOS, 1/2.9"
Readout Method Global shutter Global shutter
Pixel Size 3.45 μm 3.45 μm
Lens Mount S-mount / C-mount / CS-mount S-mount / C-mount / CS-mount
ADC 10-bit 10-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 48.0 dB 0.0 to 48.0 dB
Exposure Range 29.0 μs to 30.0 S 29.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes ROI ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, saturation and sharpness
Image Buffer 32 MB 32 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 24 MB non-volatile memory 24 MB non-volatile memory
Opto-isolated I/O N/A N/A
Non-isolated I/O 4 bi-directional 4 bi-directional
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface USB 3.1 USB 3.1
Power Requirements 5 V via USB 3.1 interface 5 V via USB 3.1 interface
Power Consumption 2.2 W 2.2 W
Dimensions/Mass 27 mm x 27 mm x 14.5 mm / 20 g 27 mm x 27 mm x 14.5 mm / 20 g
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-85 (case) / Storage: -30-60 (ambient) Operating: 0-85 (case) / Storage: -30-60 (ambient)
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years


Firefly FFY-U3-16S2M-DL Supported Pixel Formats


8-bit 16-bit
mono8 mono16

Firefly FFY-U3-16S2M-DL Frame Rate Table


Width Height Mono8
(8-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1440 1080 60 60 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 105 105 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 80 80 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 130 130 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 99 99 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 242 242 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 188 188 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1440 1080 60 60 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 105 105 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 80 80 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 130 130 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 99 99 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 242 242 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 188 188 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit

Firefly FFY-U3-16S2C-DL Supported Pixel Formats


8-bit 16-bit 24-bit
bayerbg8 mono16 rgb8packed
mono8 bgr8

Firefly FFY-U3-16S2C-DL Frame Rate Table


Width Height bayerbg8
(8-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1440 1080 60 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 105 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 80 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 130 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 99 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 242 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 188 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1440 1080 N/A 60 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 N/A 105 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 N/A 80 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 N/A 130 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 N/A 99 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 N/A 242 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 N/A 188 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit