You are here: Specifications > General Specifications and Frame Rates
FLIR

Firefly®

FFY-U3-16S2M

 

Specifications and Frame Rates

General Specifications


Firefly FFY-U3-16S2M
Firmware Version 1906.0.10.0
Model Name Firefly FFY-U3-16S2M
Resolution 1440x1080
Frame Rate 60 FPS
Megapixels 1.6 MP
Sensor Sony IMX296, CMOS, 1/2.9"
Readout Method Global shutter
Pixel Size 3.45 μm
Lens Mount S-mount / C-mount / CS-mount
ADC 10-bit
Minimum Frame Rate 1 FPS
Gain Range 0.0 to 48.0 dB
Exposure Range 29.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, ROI
Image Processing Gamma, lookup table, and sharpness
Image Buffer 32 MB
User Sets 2 user configuration sets for custom camera settings
Flash Memory 24 MB non-volatile memory
Opto-isolated I/O N/A
Non-isolated I/O 4 bi-directional
Serial Port 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum
Interface USB 3.1
Power Requirements 5 V via USB 3.1 interface
Power Consumption 2.2 W
Dimensions/Mass 27 mm x 27 mm x 14.5 mm / 20 g
Machine Vision Standard USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-85 (case) / Storage: -30-60 (ambient)
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years


Firefly FFY-U3-16S2M Supported Pixel Formats


8-bit 16-bit
mono8 mono16

Firefly FFY-U3-16S2M Frame Rate Table


Width Height Mono8
(8-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1440 1080 60 60 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 107 107 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 81 81 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 132 132 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 100 100 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 199 199 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 192 192 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1440 1080 60 60 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 107 107 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 81 81 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 132 132 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 100 100 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 199 199 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 192 192 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
720 540 121 121 On 2xSensor/1xISP 2xSensor/1xISP 1xSensor 1xSensor 10-bit

 

5/13/2020
© 2015-2020 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Firefly® FFY-U3-16S2M
Camera Reference