EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Forge FG-P5G-120S6M | Forge FG-P5G-120S6C | |
---|---|---|
Resolution | 4096x3000 | 4096x3000 |
Sensor | Sony IMX545, CMOS, 1/1.1 | Sony IMX545, CMOS, 1/1.1 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2110.1.907.0 | 2110.1.907.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 62.98 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 42.89 |
Quantum Efficiency Green (% at 525 nm) | N/A | 49.35 |
Quantum Efficiency Red (% at 630 nm) | N/A | 31.74 |
Temporal Dark Noise (Read Noise) (e-) | 2.36 | 2.37 |
Temporal Dark Noise (Read Noise) (DN) | 17.44 | 17.33 |
Signal to Noise Ratio Maximum (dB) | 39.50 | 39.53 |
Signal to Noise Ratio Maximum (Bits) | 6.56 | 6.57 |
Absolute Sensitivity Threshold (γ) | 4.68 | 6.00 |
Absolute Sensitivity Threshold (e-) | 2.95 | 2.95 |
Saturation Capacity (Well Depth) (e-) | 8911 | 8981 |
Saturation Capacity (Well Depth) (γ) | 14149 | 18235 |
Dynamic Range (dB) | 69.61 | 69.66 |
Dynamic Range (Bits) | 11.56 | 11.57 |
Gain (e-/ADU) | 0.14 | 0.14 |
Forge FG-P5G-120S6M Spectral Response Curve

Forge FG-P5G-120S6C Spectral Response Curve