Specifications and Frame Rates

General Specifications


Forge FG-P5G-120S6M Forge FG-P5G-120S6C
Firmware Version 2606.0.101.0 2606.0.101.0
Model Name Forge FG-P5G-120S6M Forge FG-P5G-120S6C
Resolution 4096x3000 4096x3000
Max Frame Rate 50 FPS 50 FPS
Max Burst Frame Rate 68 FPS 68 FPS
Megapixels 12.4 MP 12.4 MP
Sensor Sony IMX545, CMOS, 1/1.1" Sony IMX545, CMOS, 1/1.1"
Readout Method Global shutter Global shutter
Pixel Size 2.74 μm 2.74 μm
Lens Mount C-mount C-mount
ADC 8-bit / 10-bit / 12-bit 8-bit / 10-bit / 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 48.0 dB 0.0 to 48.0 dB
Exposure Range 8.0 μs to 30.0 S 8.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Gamma, lookup table, and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 500 MB 500 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 4 MB non-volatile memory 4 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Time Synchronization IEEE 1588 PTP IEEE 1588 PTP
Interface Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps
Power Requirements Power over Ethernet (PoE); or 12 V nominal (9.5 - 24 V) Power over Ethernet (PoE); or 12 V nominal (9.5 - 24 V)
Power Consumption 8.5 W maximum PoE / 6.6 W maximum GPIO 8.5 W maximum PoE / 6.6 W maximum GPIO
Dimensions/Mass 29 mm x 44 mm x 74 mm / 132 g 29 mm x 44 mm x 74 mm / 132 g
Machine Vision Standard GigE Vision v2.0 GigE Vision v2.0
Compliance CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-65 (measured at the front face of the camera) / Storage: -30-60 Operating: 0-65 (measured at the front face of the camera) / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.


Forge FG-P5G-120S6M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono10packed mono12packed

Forge FG-P5G-120S6M 5G Interface Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
4096 3000 50 40 33 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
3072 1616 122 98 82 61 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
720 1280 150 150 150 132 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 338 338 338 298 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 271 271 271 239 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 542 542 542 478 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 451 451 451 398 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
4096 3000 50 40 33 25 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
3072 1616 98 98 82 61 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
720 1280 121 121 121 121 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 275 275 275 275 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 219 219 219 219 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 444 444 444 444 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 369 369 369 369 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
4096 3000 46 40 33 25 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
3072 1616 83 83 82 61 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
720 1280 102 102 102 102 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 235 235 235 235 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 187 187 187 187 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 385 385 385 385 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 318 318 318 318 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
2048 1500 195 157 131 92 Off 2xSensor/1xISP 2xSensor/1xISP 1xSensor 1xSensor 8-bit
2048 1500 195 157 131 99 Off 2xSensor/1xISP 2xSensor/1xISP 1xSensor 1xSensor 10-bit
2048 1500 171 157 131 99 Off 2xSensor/1xISP 2xSensor/1xISP 1xSensor 1xSensor 12-bit
1024 750 239 239 239 239 Off 2xSensor/2xISP 2xSensor/2xISP 1xSensor 1xSensor 8-bit
1024 750 201 201 201 201 Off 2xSensor/2xISP 2xSensor/2xISP 1xSensor 1xSensor 10-bit
1024 750 171 171 171 171 Off 2xSensor/2xISP 2xSensor/2xISP 1xSensor 1xSensor 12-bit
2048 1500 195 157 131 92 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit
2048 1500 195 157 131 99 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit
2048 1500 171 157 131 99 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit

Forge FG-P5G-120S6C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
bayerrg8 bayerrg10p bayerrg12p bayerrg16
bayerrg10packed bayerrg12packed

Forge FG-P5G-120S6C 5G Interface Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
4096 3000 50 40 33 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
3072 1616 122 98 82 61 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
720 1280 150 150 150 132 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 338 338 338 298 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 271 271 271 239 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 542 542 542 478 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 451 451 451 398 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
4096 3000 50 40 33 25 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
3072 1616 98 98 82 61 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
720 1280 121 121 121 121 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 275 275 275 275 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 219 219 219 219 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 444 444 444 444 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 369 369 369 369 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
4096 3000 46 40 33 25 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
3072 1616 83 83 82 61 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
720 1280 102 102 102 102 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 235 235 235 235 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 187 187 187 187 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 385 385 385 385 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 318 318 318 318 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
2048 1500 68 68 68 68 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit
2048 1500 55 55 55 55 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
2048 1500 46 46 46 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit
2048 1500 168 131 131 99 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit
2048 1500 160 131 131 99 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit
2048 1500 113 113 113 99 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit