EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Forge FG-P5G-244S8M | Forge FG-P5G-244S8C | |
---|---|---|
Resolution | 5320x4600 | 5320x4600 |
Sensor | Sony IMX540, CMOS, 1.2 | Sony IMX540, CMOS, 1.2 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2110.1.351.0 | 2110.1.351.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 67.67 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 46.18 |
Quantum Efficiency Green (% at 525 nm) | N/A | 53.12 |
Quantum Efficiency Red (% at 630 nm) | N/A | 34.34 |
Temporal Dark Noise (Read Noise) (e-) | 2.29 | 2.29 |
Temporal Dark Noise (Read Noise) (DN) | 15.51 | 15.45 |
Signal to Noise Ratio Maximum (dB) | 39.99 | 39.90 |
Signal to Noise Ratio Maximum (Bits) | 6.64 | 6.63 |
Absolute Sensitivity Threshold (γ) | 4.28 | 5.46 |
Absolute Sensitivity Threshold (e-) | 2.89 | 2.89 |
Saturation Capacity (Well Depth) (e-) | 9972 | 9769 |
Saturation Capacity (Well Depth) (γ) | 14736 | 18426 |
Dynamic Range (dB) | 70.75 | 70.56 |
Dynamic Range (Bits) | 11.75 | 11.72 |
Gain (e-/ADU) | 0.15 | 0.16 |
Forge FG-P5G-244S8M Spectral Response Curve

Forge FG-P5G-244S8C Spectral Response Curve