Output Timing Characteristics
Output Timing Characteristics
Opto-isolated Output Timing
Opto-isolated Output Performance (VEXT = 5 V, REXT = 1.0 KΩ)
Parameter | Symbol | Measured Value |
---|---|---|
Output Low Voltage | VL | 0.81 V |
Output High Voltage | VH | 5.0 V |
Output Rise Time | tR | 7.41 µS |
Output Fall Time | tF | 0.965 uS |
Propagation Delay (High to Low) | tPDHL | 2.01 µS |
Propagation Delay (Low to High) | tPDLH | 31.467 µS |
Notes:
- Rise time measured from 10% to 90% of the pulse amplitude
- Fall time measured from 90% to 10% of the pulse amplitude
- Propagation delay measured at middle of rising and falling edges of the pulses
- Camera’s top case temperature during measurements was ~55°C
- Values are for reference only. They could vary depending on the test conditions
Output Timing Characteristics of GPIO (Pin 3 / Line 2)
Output measured at point A (Internal VCC = 3.3 V, Internal pull-up resistor, RINT = 4.7 KΩ)
Parameter | Symbol | Measured Value |
---|---|---|
Input Rise Time (Signal from FPGA) | tR | 14.6 nS |
Input Fall time (Signal from FPGA) | tF | 14.6 nS |
Propagation Delay (Output Low to High) | tPDLH | 666.018 nS |
Propagation Delay (Output High to Low) | tPDHL | 148.198 nS |
Output Rise Time (GPIO terminal side) | tR | 388.558 nS |
Output Fall time (GPIO terminal side) | tF | 84.554 nS |
Output Low Voltage (GPIO terminal side) | VL | 0.05 V |
Output High Voltage (GPIO terminal side) | VH | 3.10 V |
Notes:
- Rise time measured from 10% to 90% of the pulse amplitude
- Fall time measured from 90% to 10% of the pulse amplitude
- Propagation delay measured at middle of rising and falling edges of the pulses
- Camera’s top case temperature during measurements was ~55°C
-
Measured Pulse Frequency from FPGA = 65.52 Hz
-
Measured Pulse Width from FPGA = 500.1 uS
- Values are for reference only. They could vary depending on the test conditions.