EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Forge FG-P5G-50S4M | Forge FG-P5G-50S4C | |
|---|---|---|
| Resolution | 2448x2048 | 2448x2048 |
| Sensor | Sony IMX547, CMOS, 1/1.8 | Sony IMX547, CMOS, 1/1.8 |
| Pixel Size (µm) | 2.74 | 2.74 |
| Firmware Version | 2408.11.800.0 | 2408.11.800.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 67.07 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 45.43 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 52.41 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 33.78 |
| Temporal Dark Noise (Read Noise) (e-) | 2.42 | 2.49 |
| Temporal Dark Noise (Read Noise) (DN) | 16.58 | 17.09 |
| Signal to Noise Ratio Maximum (dB) | 39.80 | 39.82 |
| Signal to Noise Ratio Maximum (Bits) | 6.61 | 6.61 |
| Absolute Sensitivity Threshold (γ) | 4.51 | 5.89 |
| Absolute Sensitivity Threshold (e-) | 3.02 | 3.09 |
| Saturation Capacity (Well Depth) (e-) | 9540 | 9596 |
| Saturation Capacity (Well Depth) (γ) | 14224 | 18326 |
| Dynamic Range (dB) | 69.98 | 69.86 |
| Dynamic Range (Bits) | 11.62 | 11.60 |
| Gain (e-/ADU) | 0.15 | 0.15 |
Forge FG-P5G-50S4M Spectral Response Curve
Forge FG-P5G-50S4C Spectral Response Curve