EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).

Forge FG-P5G-51S4M Forge FG-P5G-51S4C
Resolution 2448x2048 2448x2048
Sensor Sony IMX537, CMOS, 1/1.8 Sony IMX537, CMOS, 1/1.8
Pixel Size (µm) 2.74 2.74
Firmware Version 2512.0.78.0 2512.0.78.0
ADC Bit Depth 12 12
Quantum Efficiency Mono (% at 523 nm) 67.83 N/A
Quantum Efficiency Blue (% at 457 nm) N/A 44.61
Quantum Efficiency Green (% at 523 nm) N/A 51.15
Quantum Efficiency Red (% at 628 nm) N/A 32.51
Temporal Dark Noise (Read Noise) (e-) 2.64 2.60
Temporal Dark Noise (Read Noise) (DN) 17.88 17.83
Signal to Noise Ratio Maximum (dB) 39.86 39.78
Signal to Noise Ratio Maximum (Bits) 6.62 6.61
Absolute Sensitivity Threshold (γ) 4.77 6.25
Absolute Sensitivity Threshold (e-) 3.24 3.19
Saturation Capacity (Well Depth) (e-) 9680 9509
Saturation Capacity (Well Depth) (γ) 14270 18618
Dynamic Range (dB) 69.51 69.49
Dynamic Range (Bits) 11.55 11.54
Gain (e-/ADU) 0.15 0.15

Forge FG-P5G-51S4M Spectral Response Curve



Forge FG-P5G-51S4C Spectral Response Curve