Feature Categories
| Name | Description | 
|---|---|
| Acquisition Control | Category for acquisition and trigger control features. | 
| Analog Control | Category that contains the analog control features. | 
| Image Format Control | Category for image format control features. | 
| Device Control | Category for device information and control. | 
| Transport Layer Control | Category that contains the transport Layer control features. | 
| Sequencer Control | Category the features related to the control of the Sequencer for features change. | 
| Color Transformation Control | Category that contains the color transformation control features. | 
| Auto Algorithm Control | Category that contains all auto algorithm related features. | 
| Defective Pixel Correction | Category that contains features related to defective pixel correction. | 
| Lens Shading Correction | Category that contains features related to lens shading correction. | 
| User Set Control | Category that contains the features related to the User Set Control to save and load the user device settings. | 
| Chunk Data Control | Category that contains the Chunk Data control features. | 
| LUT Control | Category that contains the features related to the look-up-table (LUT) control. | 
| Event Control | Category that contains the features related to the generation of Event notifications by the device. | 
| Counter And Timer Control | Category that contains the features related to the usage of programmable counters and timers. | 
| Test Control | Category that contains features related to the control of the test features. | 
| Logic Block Control | Category for the Logic Block Control features. | 
| Digital IO Control | Category that contains the features related to the control of the general input and output pins of the device. | 
| Serial Port Control | Category that contains the Serial Port control features. | 
| File Access | Category that contains the features related to the File that provides all the sevices necessary for generic file access of a device. | 
| Action Control | Category that contains the Action control features. | 
| Transfer Control | Category for the data Transfer Control features. |