EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Oryx ORX-10G-123S6M | Oryx ORX-10G-123S6C | |
|---|---|---|
| Resolution | 4096x3000 | 4096x3000 |
| Sensor | Sony IMX253, CMOS, 1.1 | Sony IMX253, CMOS, 1.1 |
| Pixel Size (µm) | 3.45 | 3.45 |
| Firmware Version | 2411.0.120.0 | 2411.0.120.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 62.88 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 46.69 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 58.43 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 46.17 |
| Temporal Dark Noise (Read Noise) (e-) | 2.34 | 2.36 |
| Temporal Dark Noise (Read Noise) (DN) | 14.59 | 14.93 |
| Signal to Noise Ratio Maximum (dB) | 40.27 | 40.23 |
| Signal to Noise Ratio Maximum (Bits) | 6.69 | 6.68 |
| Absolute Sensitivity Threshold (γ) | 4.71 | 5.11 |
| Absolute Sensitivity Threshold (e-) | 2.96 | 2.99 |
| Saturation Capacity (Well Depth) (e-) | 10644 | 10550 |
| Saturation Capacity (Well Depth) (γ) | 16926 | 18058 |
| Dynamic Range (dB) | 71.10 | 70.96 |
| Dynamic Range (Bits) | 11.81 | 11.79 |
| Gain (e-/ADU) | 0.17 | 0.17 |
Oryx ORX-10G-123S6M Spectral Response Curve
Oryx ORX-10G-123S6C Spectral Response Curve