EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Oryx ORX-10G-245S8M | Oryx ORX-10G-245S8C | |
---|---|---|
Resolution | 5320x4600 | 5320x4600 |
Sensor | Sony IMX530, CMOS, 1.2 | Sony IMX530, CMOS, 1.2 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2012.0.37.0 | 2012.0.37.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 72.09 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 46.50 |
Quantum Efficiency Green (% at 525 nm) | N/A | 52.98 |
Quantum Efficiency Red (% at 630 nm) | N/A | 40.52 |
Temporal Dark Noise (Read Noise) (e-) | 2.29 | 2.31 |
Temporal Dark Noise (Read Noise) (DN) | 15.36 | 15.34 |
Signal to Noise Ratio Maximum (dB) | 39.66 | 39.69 |
Signal to Noise Ratio Maximum (Bits) | 6.59 | 6.59 |
Absolute Sensitivity Threshold (γ) | 3.87 | 5.32 |
Absolute Sensitivity Threshold (e-) | 2.79 | 2.81 |
Saturation Capacity (Well Depth) (e-) | 9239 | 9308 |
Saturation Capacity (Well Depth) (γ) | 12815 | 17606 |
Dynamic Range (dB) | 70.40 | 70.40 |
Dynamic Range (Bits) | 11.69 | 11.69 |
Gain (e-/ADU) | 0.15 | 0.15 |
Oryx ORX-10G-245S8M Spectral Response Curve

Oryx ORX-10G-245S8C Spectral Response Curve