ORX-10G-245S8 Release Notes
Product Information
Product: ORX-10G-245S8
Firmware Version: 2012.0000.037.000
Note: Oryx part numbers with 10G and 10GS are functionally the same and differ only in dimensions and mass. (10GS is the smaller camera.)
Bugs Fixed
Bug | Description |
---|---|
F-4814 | ORX-10G-245S8M/C (IMX530) - Bin/Dec causes EOE abort. |
Changes
Change | Description |
---|---|
CSUS-16 | ORX-10GS-245S8 2021Q1 Release |
F-4558 | Added back 8-bit and 10-bit ADC depth |
F-4680 | Added back 2x2 decimation mode on color unit. |
F-4684 | Reverted the sensor line rate on 2x2 decimation or binning modes. |
F-4766 | Updated imager register settings per latest data sheet (E20506A0X). |
Known Issues
Issue | Description |
---|---|
F-4556 | Failed FuzzEventSpin with error of frame event missed. |
F-4557 | Failed TestCrosshairPatternSpin: supported BPPs and ADC Depths are not specified for this sensor. |
F-4163 | Failed FuzzBulbTriggerSpin on specific exposure time values. |